Multi-Grid Micrometer on Opal Glass w/ NIST Cert

×
Stock #59-279 Contact Us
×
- +
A$1,380.80
Qty 1-4
A$1,380.80
Qty 5+
A$1,312.32
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Opal Glass
Scale Divisions:
0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions), 4.0mm (200μm divisions), angle grid (15° segments)
Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100
NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Calibrate Distortion in High Magnification Systems

The Multi-Grid Stage Micrometer features grids of varying frequency, and is ideal for calibrating distortion in microscopic systems. Grid sizes are 0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions) and 4.0mm (200μm divisions). Micrometer also features an angle grid (15° segments). Target is chrome on glass, 1" x 3" x 1.5mm.