3" x 3" Negative, USAF 1951 Hi-Resolution Target

×
Stock #64-863 3-5 days
×
- +
A$3,070.40
Qty 1-4
A$3,070.40
Qty 5+
A$2,917.12
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Vacuum Deposited Durable Chromium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
≥3.0
Resolution:
Minimum: Group -2, Element 1
Maximum: Group 9, Element 3
Dimensions (inches):
3 x 3
Surface Quality:
20-10
Thickness (mm):
1.50
Type:
Negative Target
Edges:
Beveled
Flatness (mm):
≤0.00254
Options: Displays New, Clearance, or RCD options
High Resolution

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Negative and Positive Patterns On Glass
  • Two Sizes Available
  • Each is Boxed and Includes Resolution Value Chart
  • High Resolution Target Available (down to 645 lp/mm)

USAF 1951 Glass Slide Resolution Test Targets are available in either positive (chrome pattern on clear background) or negative (clear pattern on a chrome background). The positive pattern is recommended for the quality control of microscopes and magnifiers. The negative pattern is ideal for collimators and other illuminated test equipment. USAF 1951 Glass Slide Resolution Test Targets are boxed and include a resolution value chart. The targets conform to MIL-S-150A.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group Number
For High Res only
-2 -1 0 1 2 3 4 5 6 7 8 9
1 0.250 0.500 1.00 2.00 4.00 8.00 16.00 32.0 64.0 128.0 256.0 512.0
2 0.280 0.561 1.12 2.24 4.49 8.98 17.95 36.0 71.8 144.0 287.0 575.0
3 0.315 0.630 1.26 2.52 5.04 10.10 20.16 40.3 80.6 161.0 323.0 645.0
4 0.353 0.707 1.41 2.83 5.66 11.30 22.62 45.3 90.5 181.0 362.0
5 0.397 0.793 1.59 3.17 6.35 12.70 25.39 50.8 102.0 203.0 406.0
6 0.445 0.891 1.78 3.56 7.13 14.30 28.50 57.0 114.0 228.0 456.0