Clear Optical Path USAF Target 38mm Dia.

×
Stock #58-402 3-5 days
×
- +
A$1,644.80
Qty 1-4
A$1,644.80
Qty 5+
A$1,563.20
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
34.00
Outer Diameter (mm):
38.1
Resolution:
Minimum: Group 0, Element 1
Maximum: Group 3, Element 6
Thickness (mm):
0.01
Construction:
Anodized Aluminum Mount
Housing Tolerance (mm):
±0.01
Mount Thickness (mm):
1.03

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Determine Resolution for X-Ray, UV, Thermal, and Far-IR Imaging Systems
  • Easy Mounting
  • Ideal for Transmittance Applications

Our Clear Optical Path USAF targets are manufactured from an extremely thin electroformed nickel substrate. Since there is no glass in the pattern area, light travels only through air, eliminating chromatic and absorption issues. The target pattern covers from Group 0, Element 1 to Group 3, Element 6. A user card is included to illustrate where each group and element is located. Our UV Fused Silica & fluorescent USAF targets are available for most NUV applications, but the Clear Optical Path Target can be used for very deep UV and far-IR applications. The electroform pattern is mounted between two circular plates, allowing it to be mounted in our standard optic mount, #64-565.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
0 1 2 3
1 1.00 2.00 4.00 8.00
2 1.12 2.24 4.49 8.98
3 1.26 2.52 5.04 10.10
4 1.41 2.83 5.66 11.30
5 1.59 3.17 6.35 12.70
6 1.78 3.56 7.13 14.30