Siemens Star Target, 60mm Dia., 72 Sectors Chrome on Glass

Glass Star Target

×
Stock #58-833 3-5 days
×
- +
A$696.00
Qty 1-4
A$696.00
Qty 5+
A$661.76
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Physical Vapor Deposition (Chromium Coating)
Diameter (mm):
60.00 ±0.1
Frequency (lp/mm):
0.458 - 229.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Line Width (mm):
1.1 - 0.002
Number of Sectors:
72
Optical Density OD (Average):
>3.5
Pattern Diameter (mm):
50.00
Thickness (mm):
1.50 ±0.05
Wedge Angle:
Unresolved Core Diameter (mm):
0.1
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Ideal for Detection of Focus Errors and Astigmatism
  • Frequency Range at Target Center (lp/mm) 7.14 - 229.2
  • Available on White Photographic Paper or Chrome on Glass

Star Targets are ideal for identifying focus errors, astigmatism, and other aberrations existing in an imaging system. Our 60mm diameter (#58-832 and #58-833) targets feature an unresolved core of 100μm and are ideal for high-resolution or high magnification imaging systems. Both targets are chrome on glass. Star Targets, in the 4” x 4” size, are available as chrome on glass (#46-247) or photo paper (#46-246), feature an unresolved core of 2.7mm, and are designed for mid- to low-range spatial frequencies common in macro imaging systems. These targets have a frequency range at target center (lp/mm) of 7.14-229.2.