USAF 1951 and Dot Grid Target

×
Stock #62-465 3-5 days
×
- +
A$201.60
Qty 1-4
A$201.60
Qty 5+
A$191.84
Volume Pricing
Request Quote
Get Product Downloads
Dot Diameter (mm):
1.00
Dot Spacing (mm):
2.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Resolution:
USAF 1951: Group 0 Element 1 (1 lp/mm) to Group 3 Element 6 (14.3 lp/mm)
Dimensions (mm):
70.0 x 50.0
Thickness (mm):
1.60
Type:
Positive Target

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • USAF 1951 Elements 0 to 3 (14 lp/mm)
  • Fixed Frequency Grid on 2mm Centers
  • 2” x 2.75”
USAF 1951 and Dot Grid Target features a fixed frequency grid on 2mm centers and elements 0 to 3 (14 lp/mm) are available at Edmund Optics