Light Meters

Custom and
Volume Manufacturing

Learn More

Handheld Calibrated Lux / Footcandle Meter Handheld Calibrated Lux / Footcandle Meter
  • Certified and Traceable to NIST and NRC National Standards
  • 0 – 400,000 Lux and and 0 - 40,000 FC Switchable
  • Portable with Battery Included
NIST Certified UV Radiometer NIST Certified UV Radiometer
  • Designed to Detect UV Wavelengths from 250 – 380nm
  • NIST Certified Sensors
  • 9V Battery Provides up to 120 Hours of Operation
  • Requires One NIST Traceable Sensor for Operation

Light Meters are used to measure the light output of an illumination source for a number of optical applications. Light Meters are measurement devices that feature photodiodes to determine the level of light transmitted from a source. Light Meters possess simple, easy to read screens upon which measurements are displayed in one or more photometric units. Most Light Meters possess traceable NIST certification for proof of accuracy.

Edmund Optics offers a wide range of Light Meters suited for many light measurement needs. Light Meters are available in a number of different effective ranges to provide customization options for various specific light applications. Light Meters offer the benefit of providing simple, easy-to-use measurement capabilities for an important light characteristic that is often not easily acquired. A selection of helpful accessories is also available for many Light Meters that add a number of additional features or capabilities for greater usability in a range of additional environments.

×