- Compact 32 x 32 x 21.3mm Form Factor
- Spectral Range of 450 - 850nm with <1.5% Spectral Resolution
- USB Connection for Power and GUI Control
- Optical PTFE Material with Lambertian Reflection
- High Reflectance from 250 - 2500nm
- High UV Stability and Chemical Resistance
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
- Affordable Optical Coherence Tomography Imaging System
- Ideal for Biological Sample Imaging, Sample Characterization, and OCT Education
- Compact Form Factor Tabletop Device
- Designed for Use with Spectrometers
- Lamps Available for UV to NIR
- Xenon, Tungsten, or Deuterium Sources
- Suitable for Spectroscopy, Colorimetry, Radiometry, and Machine Vision Applications
- Diffuse Reflectance Independent of Viewing Angle
- Durable, Stable, and Washable
- Serialized Version with NIST Traceable Calibration Certificate and Data Available
- Measure Wavelengths of Various Light Sources
- Detect Elements by Flame Emmission
- Ideal for Educational Classroom Use
- Ideal for Measuring Light Sources
- Can be Upgraded to Calibrate Sensors and Test Lenses
- Designed for Simple System Integration
- Cost-Effective Performance from 380 – 750nm
- Lightweight, Compact Design
- USB Cable and Software Included
- Spectrometer Accessories Also Available
- 6 Choices of Wavelength Ranges
- Compact, Handheld Size
- 2 NIR Versions
- Onboard Data Processing and Temperature Compensation
- 14ns Trigger Delay with +/- 1ns Gate Jitter in Multichannel Operation
- USB 3.0 Communication Transferring over 930 Spectra/ Second in Burst Mode
- Spectrometer Accessories Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act