#38-582 - Variable Frequency Target 5-120 lp/mm
1,184.00 A$1,184.00
#43-629 - 9.5mm Dia., 0.5mm Thick, Uncoated, Sapphire Window
55.00 A$55.00
#47-027 - 5mm Protected Gold, N-BK7 Right Angle Prism Mirrors (Hypotenuse Coated)
187.20 A$187.20
#47-028 - 10mm Protected Gold, N-BK7 Right Angle Prism Mirrors (Hypotenuse Coated)
195.20 A$195.20