Grading Search Results...
Results View
Image Helper View
Factory Automation
Telecentric
M12
Custom Sensor
Camera Model
Camera Model:
0
Basler ace acA2440-20gm Monochrome GigE Camera (35-917)
Number of Horizontal Pixels:
1
Number of Vertical Pixels:
2
Pixel Size (µm):
3
Working Distance (mm):
4
Horizontal Field of View (mm):
5
Camera Mount (Optional):
6
Disclaimer: Values represent theoretical values from lens design software. Actual lens performance varies due to manufacturing tolerances.