Imaging System Bases
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
X-Y Positioning Tables
- Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
- Ball Bearing or Rack and Pinion Movements for Fast Adjustment
- Solid Top Designs
Cage System Components Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
- Contains Necessary Parts to Build Basic Optomechanical Systems
- Ideal for Experimentation or Prototyping
- Includes Mounting Options for 12.5mm and 25mm Optical Components
- Getting Started Guide Featuring Example Setups is Available
45° Mounting Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
Rotary Optic Mount
- Manual 360° Rotation
- Available with Pre-Mounted Linear Polarizer
- Compatible with T-Mount Optic Mounts
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act