Boom Stands

Articulating Arm Boom Stand, #54-119

Articulating Arm Boom Stand, #54-119 Standard Boom Stand, #54-120 Ball Bearing Boom Stand, #54-121
×
  • Standard, Ball Bearing, and Articulating Arm Styles
  • Mounting Adapters Sold Separately
  • Nine Possible Combinations of Boom Stands and Mounts Available

Boom Stands feature a heavy duty design ensuring superior stability, articulation, and versatility across multiple application spaces. We offer three different model types: Standard, Ball Bearing, and the Articulating Arm Boom Stand. Each type can be used with heavy camera and lens combinations or for high magnification microscopes that need to dampen vibrations. Boom Stands are ideal for inspection stations that require the ability to move the imaging system or microscope. When paired with our Boom Stand Mounting Adapters these Boom Stands are compatible with any ¼-20 threading.