CM3-U3-13Y3M-CS 1/2" Chameleon®3 Monochrome Camera

See More by FLIR

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera
×
Stock #33-162 3-5 days
×
- +
A$664.00
Qty 1+
A$664.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
16MB
Camera Family:
Chameleon®3
Model Number:
CM3-U3-13Y3M-CS
Imaging Sensor:
ON Semi PYTHON 1300
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,021
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
6.14 x 4.9
Frame Rate (fps):
149.00
Pixel Depth:
10 bit
Exposure Time:
10μs - 1s
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
44 x 35 x 22.1 (excludes connectors and lens mount)
Weight (g):
54.9
Mount:
CS-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
55.84
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
9-pin JST
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

FLIR Chameleon®3 USB3 Cameras offer USB3 connectivity, the fit form and flexibility of board-level cameras, and popular CMOS and CCD sensors. They feature a compact, lightweight metal case that offers multiple mounting points and a locking USB3 connection, making them well-suited to a wide range of space-constrained applications. FLIR Chameleon®3 Cameras also feature an on-camera frame buffer for image retransmission and an opto-isolated GPIO a with locking connection. Its unique combination of form factors, ultra-compact size, low cost, and CCD and CMOS sensor selection makes the FLIR Chameleon®3 an ideal camera for a wide range of machine vision and scientific applications. The camera is available in monochrome and color, with resolutions from 1.30 to 5.00 Megapixels.