GS3-U3-32S4M-C 1/1.8" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera

See More by FLIR

FLIR Grasshopper®3 High Performance USB 3.0 Cameras (Front)

FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Front) FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Back)
×
Stock #33-534 3-5 days
×
Similar Cameras
×
- +
A$1,851.20
Qty 1+
A$1,851.20
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-057
Image Buffer:
128MB
Camera Family:
Grasshopper®3
Model Number:
GS3-U3-32S4M-C
Imaging Sensor:
Sony IMX252
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
3.20
Pixels (H x V):
2,048 x 1,536
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.07 x 5.3
Frame Rate (fps):
121.00
Pixel Depth:
8/12/16 bit
Exposure Time:
5μs - 32s
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB (required for operation) #86-770 or via GPIO with #86-784
Power Consumption (W):
4.5
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
44 x 29 x 57.5 (excludes connectors and lens mount)
Weight (g):
90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
65.31 (Mode 0) / 71.34 (Mode 7)
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0
Transfer Speed (Gbit/s):
5.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

FLIR Grasshopper®3 High Performance USB 3.0 Cameras are high-speed, 14-bit imaging cameras designed for demanding machine vision applications, including metrology, gauging, or inspection. The cameras feature a 128MB image buffer along with 2MB of flash memory. In addition to onboard image processing that includes color interpolation, gamma, and lookup table functionality, additional functionality is available using the included image capture software and SDK. FLIR Grasshopper®3 High Performance USB 3.0 Cameras feature high resolution and high sensitivity sensors. USB 3.0 cameras are ideal alternatives for Camera Link® systems.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.