230V, Mi-152 Fiber Optic Illuminator

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
Stock #59-236 3-5 days
×
- +
A$1,041.60
Qty 1+
A$1,041.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Height (inches):
5.5
Length (inches):
8.75
Type:
150 W EKE Quartz Halogen
Voltage (V):
230.00
Weight (lbs):
7.75
Width (inches):
6.00
Intensity Control Option:
Yes
Output Power (Lumens):
1750.00
Construction:
High Impact Polymer
Lamp Lifetime (hours):
1000 - 10,000
Color Temperature (K):
3200.00
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators are designed with a 150W EKE bulb that has a typical lifetime of 1,000-10,000 hours depending on intensity. These illuminators have a low-profile top handle and side doors for easy lamp changes. Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators also feature an on/off rocker switch and an adjustment knob for intensity control. These illuminators are ideal for microscopy and spectroscopy applications. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.