0.125" Core, Quartz Fiber Optic Light Guide

×
Stock #38-955 3-5 days
×
- +
A$438.40
Qty 1+
A$438.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Fiber Bundle Diameter (inches):
0.125
Length (inches):
36.00
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-943
MX: #66-904
Geometry:
Spot Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Product Family Description

  • Designed for UV Applications
  • Maximize Transmission Efficiency
  • Multiple Core Sizes Available

Economical Industrial Grade UV quartz fiber optic light guides are designed for ultraviolet applications; they will show some fluorescence at 245nm and darken in gamma or X-ray environments. These plastic-clad quartz fibers provide maximum transmittance efficiency due to the 10:1 core/clad ratio and high flexibility from the small fiber diameter. Sheathing is PVC-covered monocoil; terminations are stainless steel. Light guide adapters (not included) needed to mate with fiber optic illuminators.

The correct adapter will depend on the tip diameter of the light guide. Fibers #38-954 and #38-955 use #38-943, and #38-956 uses #38-944.

Technical Information

 
Length A B C D Stock No.
36.0" 0.062" 0.205" 0.190" 0.187" #38-954
36.0" 0.125" 0.312" 0.268" 0.187" #38-955
36.0" 0.250" 0.468" 0.430" 0.312" #38-956