1.95" LED Diffuselite, White

See More by Advanced Illumination
Advanced Illumination Diffuselite LED Illuminators

Advanced Illumination Diffuselite LED Illuminators

×
Stock #66-806 Contact Us
×
- +
A$1,595.20
Qty 1+
A$1,595.20
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Height (mm):
49.00
Model Number:
DL2230-WHI-IC
Operating Temperature (°C):
0 to 65
Dimensions (mm):
71.9 L x 71.9 W
Working Distance (mm):
13 - 50
LED Lifetime (hours):
50,000
Wavelength Tolerance (nm):
N/A
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)
Number of LEDs:
30.00
Number of Channels:
1.00
Field Coverage (mm):
50.00
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Ideal for Illuminating Curved Surfaces
  • Well Suited for Inspecting Small, Specular Objects
  • Variable Intensity and Strobed Options

Advanced Illumination Diffuselite LED Illuminators are ideal for inspecting small, reflective objects. LED intensity can be varied through the in-line potentiometer, and the projected light distribution edge to edge is ±10%. The 3.35" and 6.35" models feature high-brightness LEDs. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination Diffuselite LED Illuminator is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.