Advanced Illumination EuroBrite™ Bar Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Bar Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.
Note: A 24V power supply is required.
Typical Intensity | |||
Working Distance | 200mm | 300mm | 600mm |
Area | 295 x 76mm | 295 x 119mm | 325 x 198mm |
Typical Irradiance (W/M2) | 98.0 | 65.5 | 29.6 |
Typical Illuminance (kLux) | 32.0 | 21.4 | 9.6 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act