M34.5 x 0.5 Thread, Ring Light Filter Thread Adapter

#56-090: M34.5 x 0.5 Thread, Ring Light Filter Thread Adapter

#56-090: M34.5 x 0.5 Thread, Ring Light Filter Thread Adapter

×
Stock #56-090 3-5 days
×
- +
A$102.40
Qty 1+
A$102.40
Volume Pricing
Request Quote
Get Product Downloads
Filter Thread:
M34.5 x 0.50
Construction:
Anodized Aluminum
Type of Illumination:
Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Though Ring Light Filter Thread Adapters can work with a wide range of imaging lenses, the working distance and field coverage provided by the LED ring light must be considered. Vignetting may occur on very wide angle imaging lenses.

Product Family Description

  • Compatible with LED Ring Lights
  • Common Filter Thread Sizes Available
  • Allows for Easy Integration of LED Ring Lights

Ring Light Filter Thread Adapters allow our LED ring lights to connect directly to an imaging lens. The adapter slides into a flange protruding from the back of the ring light. Select the ring light adapter with the threading that matches the front filter threading of the lens. All feature an anodized aluminum construction.

Note: Though Ring Light Filter Thread Adapters can work with a wide range of imaging lenses, the working distance and field coverage provided by the LED ring light must be considered. Vignetting may occur on very wide angle imaging lenses.

Technical Information

 
Filter Thread Imaging Lenses Available to Use with Adapters Adapter Stock No.
M25.5 x 0.5 8.5/12/16/25/35/50/75mm C Series Fixed Focal Length Lenses #56-523
M30.5 x 0.5 18mm and 25mm DG Series FFL, 28mm Rodagon, MegaPixel Fixed Focal Length (vignetting may occur with large format sensors), Compact VIS-NIR Lenses (vignetting may occur with large format sensors) #56-089
M34.5 x 0.5 3.3X Macro Zoom Lens #56-090
M37 x 0.75 MMS®, 35mm DG Series FFL, 0.50X and 1.0X SilverTL™ Telecentric #56-091
M39 x 0.5 50mm DG Series FFL #56-092
M40.5 x 0.5 7X Close Focus Zoom (vignetting may occur with large format sensors or at lowest zoom settings), 35/50/60/80/105/135mm Rodagon Lenses, 0.60X SilverTL™ Telecentric Lenses #56-093
M43 x 0.75 55mm Telecentric, 0.30X/0.40X/2.0X SilverTL™ Telecentric #56-094
M46 x 0.75 10X Close Focus Zoom (vignetting may occur with large format sensors or at lowest zoom settings), 0.25X SilverTL™ Telecentric #56-095
M49 x 0.75 75mm DG Series FFL #56-096
M52 x 0.75 6X Close Focus Zoom (vignetting may occur with large format sensors or at lowest zoom settings), TECHSPEC® LS Series Fixed Focal Length Lenses #56-097
M58 x 0.75 0.36X/0.5X GoldTL™ Telecentric, 0.20X/4.0X SilverTL™ Telecentric #56-098
M62 x 0.75 0.73X/1X GoldTL™ Telecentric, 0.16X SilverTL™ Telecentric #56-099
M72 x 0.75 0.18X/0.25X GoldTL™ Telecentric #56-100
 
Compatible Ring Lights
Advanced Illumination Standard Working Distance LED Ring Lights
Advanced Illumination Extended Working Distance LED Ring Lights
Advanced Illumination Brightfield/Darkfield LED Ring Lights
Advanced Illumination 5" Darkfield LED Illuminators