2/3" Format C-Mount Fisheye Lens 1.8mm FL

×
Stock #62-274 3-5 days
×
- +
A$1,312.00
Qty 1+
A$1,312.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
52.10
Horizontal Field of View, 1/2" Sensor:
185°
Maximum Diameter (mm):
56.5
Weight (g):
135.00
Maximum Image Circle (mm):
11.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
1.80
Maximum Sensor Format:
2/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Lens
  • Wide Field of View (185°) for Fisheye Images
  • Lockable Iris Control and Fixed Focus
  • 1.8mm Focal Length

Fisheye Imaging Lenses are designed to support MegaPixel resolution cameras across a 185° field of view. Their large depth of field eliminates the need for focus adjustment and allows the lenses to be sharply focused between 100mm and infinity. A lockable iris adjustment enables control over the exposure without changing integration time and stays locked in place to prevent accidental alteration. Fisheye Imaging Lenses are excellent for space-constrained applications where large fields of view are required at short working distances. These lenses have a 1.8mm focal length. *FOV for ½” format sensor.