25mm FL, f/0.95, Schneider Fast C-Mount Lens

×
Stock #59-833 3-5 days
×
Similar Products
×
- +
A$3,848.00
Qty 1+
A$3,848.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
76.80
Iris Option:
Variable
Horizontal Field of View, 1/2" Sensor:
20°
Filter Thread:
M39 x 0.50
Maximum Image Circle (mm):
16.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
25.00
Maximum Sensor Format:
1"
Working Distance (mm):
300 - ∞
Mount:
C-Mount
Aperture (f/#):
f/0.95 - f/11
Distortion (%):
<-3
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 1", C-Mount Lens
  • High Aperture (f/0.95) is Ideal for Low Light
  • 25mm Focal Length

Schneider Fast C-Mount Lenses are designed for extremely low light situations, the high aperture (f/0.95) of these lenses provides excellent image quality even under low light conditions. The Xenon lenses are designed to cover the visible spectrum (400-700nm). Locking focus and iris prevent change in stressful environments. The front filter thread allows the use of color filters to increase contrast, for increased accuracy of sorting, picking or measuring applications, or reducing glare with polarizing filters. The Xenon 0.95/25mm C-Mount Lens covers a 1” format sensor with a 16mm image circle.