50mm MegaPixel Fixed Focal Length Lens

MegaPixel Fixed Focal Length Lenses

×
Stock #56-790 3-5 days
×
Similar Products
×
- +
A$480.00
Qty 1+
A$480.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
63.00
Iris Option:
Variable
Length (mm):
38.10
Horizontal Field of View, 1/2" Sensor:
7.60°
Filter Thread:
M30.5 x 0.50
Maximum Diameter (mm):
33.50
Weight (g):
85.00
Maximum Rear Protrusion (mm):
0.90
Maximum Image Circle (mm):
11.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
50.00
Maximum Sensor Format:
2/3"
Working Distance (mm):
500 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.8 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Ideal for Machine Vision at an Economical Price
  • 5mm to 75mm Focal Length

MegaPixel Fixed Focal Length Lenses are designed for high-resolution imaging. The lenses are ideal for machine vision applications with demanding space constraints. These lenses complement the resolution of many MegaPixel cameras with 1/2" or 2/3" formats. Low distortion and high resolution enable these economically priced lenses to produce sharp, high-contrast images compared to standard CCTV and compact lenses. MegaPixel Fixed Focal Length Lenses are available in focal lengths ranging from 5 to 75mm. Locking screws for the manual iris and focus allow these lenses to be used in high-vibration environments. Typical applications include factory automation, inspection, and macro work. 

Note: For #64-869 75mm FL Lens, remove focus limit screw to focus past 1.2m.