2X Infinity Achrovid Microscope Objective

See More by Infinity Photo-Optical Company
×
Stock #56-121 Contact Us
×
- +
A$792.00
Qty 1+
A$792.00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
3.20mm
Horizontal Field of View, 2/3" Sensor:
4.40mm
Numerical Aperture NA:
0.054
Mounting Threads:
M26 x 36 TPI
Weight (g):
96
Resolving Power (μm):
6.2
Manufacturer:
Infinity
Type:
Microscope Objective
Focal Length FL (mm):
100.00
Depth of Field (μm):
91.00
Working Distance (mm):
37.00
Style:
Infinity Corrected
Magnification:
2X

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Video-dedicated Microscope Objectives
  • 17.3mm and 37mm Working Distance Options
  • Designed for Use in Conjunction with Other Infinity Products

The newly-developed Infinity Achrovid™ series is a cost-effective complement to traditional Mitutoyo Long Working Distance objectives. All Achrovid™ objectives have a 26mm Whitworth common thread and are compatible, via adapter, with the InfiniTube™ In-Line Assembly system.