Siemens Star Target, 4" x 4", 120 Sectors Photo Paper

Photo Paper Star Target

×
Stock #46-246 3-5 days
×
- +
A$200.00
Qty 1-4
A$200.00
Qty 5+
A$190.24
Volume Pricing
Request Quote
Get Product Downloads
Frequency (lp/mm):
0.6112 - 15.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Photo Paper
Line Width (mm):
0.033 - 0.818
Number of Sectors:
120.00
Optical Density OD (Average):
>1.6
Pattern Diameter (mm):
62.5
Dimensions (inches):
4 x 4 ±0.004
Thickness (mm):
0.20 ±nominal
Wedge Angle:
Unresolved Core Diameter (mm):
2.5
Note:
Emulsion Coated
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Ideal for Detection of Focus Errors and Astigmatism
  • Frequency Range at Target Center (lp/mm) 7.14 - 229.2
  • Available on White Photographic Paper or Chrome on Glass

Star Targets are ideal for identifying focus errors, astigmatism, and other aberrations existing in an imaging system. Our 60mm diameter (#58-832 and #58-833) targets feature an unresolved core of 100μm and are ideal for high-resolution or high magnification imaging systems. Both targets are chrome on glass. Star Targets, in the 4” x 4” size, are available as chrome on glass (#46-247) or photo paper (#46-246), feature an unresolved core of 2.7mm, and are designed for mid- to low-range spatial frequencies common in macro imaging systems. These targets have a frequency range at target center (lp/mm) of 7.14-229.2.