TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5/12.7mm Diameter, T-Mount Thin Optic Mount

×
Stock #52-933 3-5 days
×
- +
A$100.80
Qty 1-4
A$100.80
Qty 5+
A$94.72
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Diameter of Compatible Optics (mm):
12.5 - 12.7
Extension Length (mm):
11.5
Construction:
Black Anodized Aluminum (6061 T6)
Total Length (mm):
14.95
Type of Optics:
Circular
Outer Diameter (mm):
48.0
Thread Type:
T-Mount
Clear Aperture CA (mm):
11.50
Function:
Optic Mount (Fixed)
Max. Thickness of Compatible Optics (mm):
5.50
Min. Thickness of Compatible Optics (mm):
2.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

This stock number is a 3-part design.

Product Family Description

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C, S, or T-Mount Components
  • Optic is Held in Place with Included Retaining Ring

TECHSPEC® C, S, and T-Mount Circular Optic Mounts are designed to mount a variety of circular optical components into C, S, or T-Mount compatible systems. An included threaded retainer ring, designed to accept a standard spanner wrench, securely holds the optical component. These circular optic mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads, such as extension tubes and kinematic mounts. TECHSPEC® C, S, and T-Mount Circular Optic Mounts are threaded for 1” x 32TPI, M12 x 0.5, or M42 x 0.75 mounting, with 30mm, 16mm, and 48mm outer diameters, respectively. These mounts are ideal for creating and personalization of a diverse range of optical systems. 

Note: #56-353, #56-354, #52-933, and #52-292 are all 3-part assemblies