TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° Cold Mirror Mounted in C-Mount Cube

×
Stock #62-642 Contact Us
×
- +
A$448.00
Qty 1+
A$448.00
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
80-50
Type:
Cold Mirror
Extension Length (mm):
38.0
Dimensional Tolerance (mm):
0.5
Type of Optics:
45° Cold Mirror
Coating Specification:
Tavg ≥90% @ 800 - 1200nm
Ravg ≥95% @ 425 - 650nm
Thread Type:
C-Mount (1" x 32 TPI)
Coating:
Cold Mirror, 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Filter Included:

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Hot or Cold Mirror and Color Dichroic Options Available
  • 4 Standard Female C-Mount Threaded Holes

45° Reflective Dichroic Color Filters

Our Reflective Dichroic Color Filters are designed to be used at a 45° angle of incidence and will reflect either red, blue, or green light while transmitting the remaining visible wavelengths. Edmund Reflective Dichroics boast higher performance and a better quality substrate than other readily available color processing filters. Each filter provides greater than 98% reflection over the specified color range (compared to competitor’s 90%) and greater than 90% transmission of the remaining wavelengths. The λ/4 N-BK7 precision polished substrate will not degrade image quality like similarly functioning filters on unspecified commercial polished substrates.

Hot and Cold Mirrors

Our C-Mounted Hot and Cold Mirrors offer easy integration into systems, allowing the use of standard off-the-shelf c-mount components. Hot mirrors are used to reflect NIR and transmit VIS wavelengths while cold mirrors reflect VIS and transmit NIR wavelengths.

The housing is 50mm H x 38mm W x 38mm D with (4) 1-32 TPI female C-Mount threaded apertures (straight thru-90° angle). Unused openings can be closed with our included aperture lids and the base has a centered ¼-20 tapped hole for easy mounting to a post. Mount without optic also available (#56-265).