(8-48mm FL), 6X Manual Zoom Video Lens

#53-152

×
Stock #53-152 3-5 days
×
- +
A$856.00
Qty 1+
A$856.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
984 - 168
Length (mm):
97.00
Horizontal Field of View, 1/2" Sensor:
44.6° - 8.0°
Filter Thread:
M49.0 x 0.75
Maximum Diameter (mm):
51.00
Weight (g):
305.00
Zoom Ratio:
6:1
Type:
Zoom Lens, Macro
Focal Length FL (mm):
8.00 - 48
Maximum Sensor Format:
1/2"
Working Distance (mm):
1,200 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.2 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Manual Zoom, Focus and Iris Control
  • Features Locking Set Screws
  • C-Mount

TECHSPEC® UV Fused Silica Corner Cube Retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming. TECHSPEC® UV Fused Silica Corner Cube Retroreflectors feature three total internal reflections and will function even at very large angles of incidence. These retroflectors are made from UV Fused Silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.