This mount has the stability of the standard boom stand, but with the ultra-smooth movement of a ball bearing slide. Great for inspection applications where magnification and the ability to move across a specimen is important. Easy adjusting arm supports up to 22 pounds.
Boom Stands feature a heavy duty design ensuring superior stability, articulation, and versatility across multiple application spaces. We offer three different model types: Standard, Ball Bearing, and the Articulating Arm Boom Stand. Each type can be used with heavy camera and lens combinations or for high magnification microscopes that need to dampen vibrations. Boom Stands are ideal for inspection stations that require the ability to move the imaging system or microscope. When paired with our Boom Stand Mounting Adapters these Boom Stands are compatible with any ¼-20 threading.