The Dynamic Focus VZM™ Lens utilizes an internal liquid lens to easily and seamlessly adjust focus over a 7X range, from 0.65X to 4.6X, while maintaining the zoom capabilities of the standard VZM™ Zoom Imaging Lenses. The lens also features a lockable iris, zoom control, and a rotatable mount that allows the camera to be properly oriented. Additionally, a removable mounting flange allows the lens to fit into the 50mm diameter thru hole of the rack and pinion mount #03-609. The liquid lens focus can be controlled via the ruggedized 6-pin Hirose connector and a USB port, while coarse magnification adjustments can be made manually. The software and driver (#88-940) allows the Dynamic Focus VZM™ Lens to be programmed to cycle through focus with a square, sinusoidal, or sawtooth waveform or adjustable frequency and focus-shift range.
These lenses won the Bronze Level 2015 Innovators Award.
Note: Optotune liquid lens driver #88-940 and hirose cable #88-941 (sold separately) are required for operation. For illumination purposes, it is recommended to use the 1.125” inner diameter fiber optic ring light (#54-175), which can connect to any of our fiber optic illuminators.
Magnification Setting | 0.75X | 1X | 2X | 3X | 4X | 4.5X |
Magnification Range | 0.65X - 1.15X | 0.9X - 1.2X | 1.5X - 2.0X | 2.4X - 3.0X | 3.2X - 4.0X | 3.7X - 4.6X |
Working Distance (mm) | 20 - 101 | 20 - 100 | 54 - 90 | 75 - 90 | 82 - 90 | 84 - 90 |
Horizontal Field of View, 2/3" Sensor (mm) | 13.5 - 7.7 | 9.8 - 7.3 | 5.9 - 4.4 | 3.7 - 2.9 | 2.8 - 2.2 | 2.4 - 1.9 |
Horizontal Field of View, 1/2" Sensor (mm) | 9.8 - 5.6 | 7.1 - 5.3 | 4.3 - 3.2 | 2.7 - 2.7 | 2.0 - 1.6 | 1.7 - 1.4 |