Germanium Optics

Custom and
Volume Manufacturing

Learn More

Filter
TECHSPEC® Diamond-Like Carbon (DLC) Coated Germanium Windows Diamond-Like Carbon (DLC) Coated Germanium Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Germanium (Ge) Windows Germanium (Ge) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
New
  • Uncoated or with AR Coatings Designed for a Variety of IR Ranges
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Infrared Applications Requiring Rugged Optics
  • DLC Coated Germanium Windows are also Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Wedged Windows ISP Optics Germanium (Ge) Wedged Windows
  • 30 Arcmin Wedge
  • High Transmission from 2 – 10µm
  • Ideal for Infrared Applications Requiring Rugged Optics
  • Precision Flat Germanium Windows Also Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Infrared (IR) Aspheric Lenses Germanium Infrared (IR) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance
  • Variety of Coating Options
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Infrared (IR) Hybrid Aspheric Lenses Germanium Infrared (IR) Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Color Corrected for 3 – 5μm
  • Near Diffraction Limited Focusing Performance
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium Meniscus Lenses Germanium Meniscus Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 2 - 16μm
  • Durable Design for Demanding Applications
  • Superior Spherical Correction
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Germanium (Ge) Plano-Convex (PCX) Lenses Germanium (Ge) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Infrared (IR) Longpass Filters Infrared (IR) Longpass Filters
  • Coated on Silicon or Germanium Substrates
  • Ideal for Isolating Broad Spectral Regions
  • Durable, First-Surface Coatings
Infrared (IR) Neutral Density (ND) Filters Infrared (IR) Neutral Density (ND) Filters
  • Spectrally Flat from 2μm to 14μm
  • Precision Germanium Substrate
ISP Optics Infrared (IR) Right Angle Prisms ISP Optics Infrared (IR) Right Angle Prisms
  • CaF2, Ge, and ZnSe Substrates
  • Ray Deviation of 90°
  • Ideal for Use with Collimated Sources
  • Additional Infrared Optics Available
Infrared (IR) Wire Grid Polarizers Infrared (IR) Wire Grid Polarizers
  • Designed for Wavelengths Ranging from 2 - 30μm
  • Various Substrates Available
  • 360° Rotation Using Metric Polarizer Mounts
Infrared (IR) Shortpass Filters Infrared (IR) Shortpass Filters
  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications
ISP Optics Infrared (IR) Equilateral Prisms ISP Optics Infrared (IR) Equilateral Prisms
  • CaF2, Ge, and ZnSe Substrates
  • Ideal for Wavelength Separation
  • Designed for Use with Collimated Sources
  • Additional Infrared Optics Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Infrared (IR) Bandpass Filters Infrared (IR) Bandpass Filters New
  • Ideal for Gas Analysis
  • Center Wavelengths of 2.7-12.4μm
  • Single Substrate Interference Filter
ISP Optics Germanium (Ge) Windows ISP Optics Germanium (Ge) Windows
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Uncoated Transmission from 2 – 16µm
  • Available with BBAR or DLC Coating for 8 – 12µm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Infrared Brewster Windows ISP Optics Infrared Brewster Windows New
  • Transmit P-Polarized Light Without Reflection Losses
  • Ideal for Polarization Separation in the IR Spectrum
  • Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Meniscus Lenses ISP Optics Germanium (Ge) Meniscus Lenses
  • Positive Meniscus Lens Designs
  • Minimize Spherical Aberration and Reduce Spot Sizes
  • Wavelength Range of 2 - 16μm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses
  • Ideal for Thermal Imaging Applications
  • Uncoated Transmission from 2 – 16µm
  • Available Uncoated or BBAR Coated for 3 - 12µm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

Germanium (Ge) Optical Components are used in many Infrared (IR) applications or systems, including thermal imaging, spectroscopy, or with monochromatic light sources such as quantum cascade lasers. German (Ge) Optical Components are Optical Components designed for high performance in the Infrared (IR) spectrum without the use of Infrared (IR) anti-reflection coatings. Germanium (Ge) Optical Components can range from Optical Lenses to Prisms or Optical Filters.

Edmund Optics’ offers the world’s largest inventory of off-the-shelf Optical Components, including a wide variety of Germanium Optics. Edmund Optics’ Germanium Optics include Optical Lenses, Optical Windows, Optical Filters, or Prisms. Edmund Optics’ Germanium (Ge) Optical Lenses include Aspheric Lenses, Hybrid Aspheric Lenses, Achromatic Lenses, Plano-Convex (PCX) Lenses, or Meniscus Lenses. Germanium (Ge) Prisms include equilateral or right angle. Edmund Optics offers Germanium (Ge) Longpass Filters for isolating broad regions of the Infrared (IR) spectrum, in addition to Neutral Density (ND) filters for even attenuation of Infrared (IR) light.

×