Acktar Die-Cut Light Blocking Black Labels
New
- 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard or Low Outgassing Adhesive Options
- 5 Labels Per Sheet
- Full Sheet and Rolls Available
Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes
- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7
Acktar Light Absorbent Panels
New
- Mountable Acktar Spectral Black™, Metal Velvet™, and Hexa-Black™ Technologies
- High Performance from UV to MWIR and UV to LWIR
- Low Hemispherical Reflectance
Acktar Light Absorbent Foil and Film
Top Seller
- Diffusive, Lambertian, or Specular Reflectance
- Extremely Wide Band Performance from the UV to IR
- Standard, Low Outgassing, and No Adhesive Options
- Die Cut Labels and Larger Rolls Available
Acktar Light Absorbent Foil and Film Rolls
- 25m Large Roll Formats for Volume Applications
- MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard, Low Outgassing, or No Adhesive Options
- Die Cut Lables and Smaller Sheet Sizes Available
Veluminum™ Panels
- Engineered Anodized Aluminum Surfaces to Reduce Reflectivity
- High Absorbance of Visible Light
- 25.4mm Dia. for Integration into Benchtop Systems