Edmund Optics Lens Tissue – Educational Grade are soft, non-scratch, educational quality tissues. After purchasing an optical component, exercising proper care can maintain its quality and extend its usable lifetime. These tissues can be used dry or with solutions to clean all optical surfaces without damage or residue. Edmund Optics Lens Tissue – Educational Grade are 4” x 5”. The tissues come in 50 sheet booklet.