ESD Wrist Strap Band with 6' Cord

×
Stock #57-485 3-5 days
×
- +
A$80.00
Qty 1+
A$80.00
Volume Pricing
Request Quote
Get Product Downloads

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Cleanroom Compatible Elastic Adjustable Wrist Straps
  • Statfree® Premium Type T2 Worksurface Mats

Elastic Adjustable Wrist Straps are cleanroom compatible and safe for micro electronics. Features include extra wide, soft elastic band with 4mm snap stud; silver impregnated nylon knitting on inside for superior conductivity; unique patented adjustment design with locking clasp; non-shredding/non-sloughing band material; UL-listed black coil cord includes 1 megaohm resistor; kit includes an alligator clip.

Premium Worksurface Mats are ideal for ESD, soldering, or assembly areas. Statfree­ Premium Type T2 durable dual-layer rubber material is dissipative on top and conductive on bottom; Resistance Point to Point (RTT): 106-108Ω (dissipative side) and 104Ω (conductive side); lightly embossed surface is easier to clean than vinyl; 100% premium nitrile butadiene rubber is versatile and long-lasting; superior heat/chemical/wear resistance; compatible with continuous monitors; non humidity dependence; dimensionally stable and lays flat. Thickness is 1.5mm. Ground Kit included has common point ground for mat and 2 wrist straps (banana jacks), ring terminal at end of cord for ground; extra ring terminal; with resistor, 10mm snap stud, and 15ft. cord.