Micro Screwdriver Set

×
Stock #41-671 3-5 days
×
- +
A$64.00
Qty 1+
A$64.00
Volume Pricing
Request Quote
Get Product Downloads
Contents of Kit:
(6) Fixed Blades: 0.8mm, 1.0mm, 1.2mm, 1.4mm, 1.6mm, and 2.0mm
(4) Phillips Heads: 1.5mm, 2.0mm, 2.5mm, 3.0mm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 10 Piece Set of Micro Screwdrivers
  • Six Fixed Blades and Four Phillips Heads

10 piece set is perfect for assembly work. Tempered steel blades. Color coded hex heads.

Six Fixed Blades: 0.80mm, 1.00mm, 1.20mm, 1.40mm, 1.60mm, 2.00mm.
Four Phillips Heads: 1.50mm, 2.00mm, 2.50mm, 3.00mm.
Length Each: 4-12".