4-Screw Model, Laser Bezel Plate

4-Screw Model, Laser Bezel Plate, #61-344

×
Stock #61-344 3-5 days
×
- +
A$368.00
Qty 1+
A$368.00
Volume Pricing
Request Quote
Get Product Downloads
Note:
Fits JDS Uniphase Cylinder Head Models with 1.740" Diameters
Compatible Laser Stock Number:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.