Coherent® Lasercam™ 33-3336-000 | Continuously Variable Attenuator

See More by Coherent®
×
Stock #59-201 3-5 days
×
- +
A$3,024.00
Qty 1+
A$3,024.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
15
Maximum Incident Energy Density (mJ/cm2):
100
Wavelength Range (nm):
380 - 2200
Min. to Max. Attenuation:
100000000:1 to 3000:1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

#59-201 provides adjustable laser beam attenuation from 107:1 to 3000:1 and is rated to handle a maximum power/energy density of 1W/cm2 or 100mJ/cm2 at 632.8nm.

Product Family Description

  • 12 and 14-bit Digital USB 2.0 Interface Options
  • High Sensitivity and Dynamic Range
  • Intuitive BeamView™ Software Included

The Coherent® Lasercam™ Beam Profiler features excellent signal-to-noise ratio and linear response for accurate pulsed as well as CW laser beam dimension and uniformity measurements. The new BeamView™ 4.4 interface software features TCP/IP control and NI LabVIEW™ library suite, enabling efficient and smooth integration of beam profiling into any application. Examples of analysis functions that can be performed on the acquired beam images include: beam centroid location, beam peak intensity position, pointing stability, total relative power/energy in beam, peak power/energy density of beam, beam divergence, ellipticity, beam intensity uniformity, Gaussian fit, beam diameter/width based on second moments or user selectable percentage of peak/total energy.