Laser Line Mirrors

Custom and
Volume Manufacturing

Learn More

Filter
PeakPower High LDT Low GDD Ultrafast Mirrors PeakPower High LDT Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • High Femtosecond Laser Damage Threshold exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm
  • > 99.5% Reflectivity with Near Zero Group Delay Dispersion
  • Ideal for Advanced Femtosecond Laser Applications
920nm Laser Line Mirrors 920nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • >99.8% Absolute Reflectivity at 920nm
  • 99.5% Average Reflectivity in the 905 - 935nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available
1300nm Laser Line Mirrors 1310nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • >99.8% Reflectivity at 1310nm
  • 99.5% Average Reflectivity in the 1295 - 1325nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available
2μm Laser Line Mirrors 2μm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • >99.8% Reflectivity at 2µm
  • 99.5% Average Reflectivity in the 1900 - 2200nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available
Nd:YAG ZERODUR Laser Line Mirrors Nd:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  • >99.5% Reflectivity at Nd:YAG Harmonic Frequencies
  • High Laser Damage Threshold Specifications
Yb:YAG ZERODUR Laser Line Mirrors Yb:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  •  >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
  •  High Laser Damage Threshold Specifications
Stemmed Laser Mirrors Stemmed Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
  • >99% Reflectivity at Standard Laser Wavelengths
  • 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
  • TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
Nd:YAG Laser Replacement Parts Nd:YAG Laser Replacement Parts
  • Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
  • 80% or 90% Reflectivity @ 1064nm Output Couplers
  • 0.6% Nd Dopant Nd:YAG Rods
  • Large Selection of Complementary Nd:YAG Laser Optics Available
Low Cost Nd:YAG Multi-Line Mirrors Low Cost Nd:YAG Multi-Line Mirrors
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
  • Positive GDD of 500 fs2 at 5° AOI
  • >99.9% Minimum Reflection (P-Polarization)
  • Broadband Mid-IR Coating Design Covers 2800 – 3600nm
  • Ideal for Mid-IR Mode-Locked Lasers
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing
  • Ultrafast Highly-Dispersive Coating with Reduced Thermal Lensing
  • Highly Negative GDD up to -1000 fs2 at 5° AOI
  • >99.5% Minimum Reflection (P-Polarization) across 50nm Bandwidth
  • Ideal for the Generation of High-Power Ultrafast Laser Pulses
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors
  • Negative GDD of -145 fs2
  • Angle of Incidence of 5° between 255 - 277nm
  • Ideal for Pulse Compression or Dispersion Compensation of UV Ultrafast Laser Beams
  • Unique UV Negative Dispersion Ultrafast Coating
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors
  • >99.99% Reflectivity at 1030nm and 1064nm
  • Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
  • Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
  • Custom Options are Available up to 200mm Diameter
Nd:YAG Laser Output Couplers Nd:YAG Laser Output Couplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • 80% Reflectivity at Nd:YAG DWL
  • UV Fused Silica Substrates
Low GDD Ultrafast Mirrors Low GDD Ultrafast Mirrors New Clearance
High-Energy Picosecond and Femtosecond Ultrafast Mirrors High-Energy Picosecond and Femtosecond Ultrafast Mirrors New
UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors
  • High Reflectivity and Negative Group Delay Dispersion (GDD)
  • Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
  • Designs for Femtosecond Lasers, Including Ti:sapphire
IBS Laser Line Mirrors IBS Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • IBS Mirror Coatings for Low Loss and High Reflectivity
  • Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
  • Superpolished Substrates Available with Parts per Million Level Scattering Performance
  • Additional Sizes Coming Soon
TECHSPEC® Yb:YAG Laser Line Mirrors Yb:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Nd:YAG Laser Line Mirrors Nd:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
High Performance Low GDD Ultrafast Mirrors High Performance Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designed with High Reflectivity for Ultrafast Beam Steering
  • Ion-Beam Sputtered Coating for Low Scatter and Absorption
  • GDD as Low as 0±20fs2 at Design Wavelength Range
Dual Band Low GDD Ultrafast Mirrors Dual Band Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
  • Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
  • Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors
  • Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
  • Low Group Delay Dispersion at 5° or 20° AOIs 
  • Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
  • Low GDD Mirrors Also Available
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors
  • Negative GDD of -200 fs2 at 5° AOI
  • >99.8% Reflection (p-polarization) between 950 - 1120nm
  • Designed for Pulse Compression of Yb:doped Fiber Lasers
  • Broadband Ultrafast Chirped Coating
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors
  • Highly Negative GDD up to -1000 fs2 at 7° AOI
  • >99.8% Minimum Reflection across 60nm Bandwidth
  • Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
  • Ultrafast Chirped Coating
Low Cost Laser Line Mirrors Low Cost Laser Line Mirrors New
  • >97% Reflectivity at Design Wavelength
  • Up to λ/10 Surface Accuracy
  • Excellent Cost to Performance Ratio
  • Designs for Nd:YAG, Yb:YAG, and Diode Lasers
Fiber Laser Mirrors Fiber Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designed for Common Fiber Lasers
  • >99.2% Reflectivity From 1030nm to 1090nm
  • High Damage Thresholds
Excimer Laser Line Mirrors Excimer Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Damage Threshold of up to 1.5 J/cm2
  • Low Loss Dielectric Coatings
  • Designed for 193nm and 248nm Lasers
Laser Line λ/20 High Tolerance Right Angle Mirrors Laser Line λ/20 High Tolerance Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • >99.5% Reflectivity at the Design Wavelength
  • ±15 Arcsecond Angular Tolerance
  • High Thermal Stability Substrates
Diode Laser Line Mirrors Diode Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • >99.8% Reflectivity at Design Wavelengths
  • Excellent Broadband Performance for Range of Wavelengths
  • Designed for Common Diode Lasers
2μm Laser Line Mirrors 2μm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
  • Designed for Holmium and Thulium Laser Sources
  • λ/7 Surface Accuracy
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors
  • Reflectivity >99.9% Between 2000 - 2200nm
  • GDD of -1000fs2 @ 5° AOI
  • Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
  • Broadband Ultrafast Chirped Coating

Concave Laser Line Mirrors Concave Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Focusing Laser Light
  • >99.8% Reflectivity at Center Wavelength
  • High Thermal Stability Fused Silica Substrates
Dual Band Laser Line Mirrors Dual Band Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • >99% Reflectivity at Design Wavelengths
  • 10-5 Surface Quality for Sensitive Laser Applications
  • 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
  • TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
Ultra-High Reflectivity (UHR) Broadband Dielectric Mirrors Ultra-High Reflectivity (UHR) Broadband Dielectric Mirrors Clearance
  • >99.8% Reflectivity over Broad Visible or NIR Wavelength Ranges
  • 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
  • λ/10 Surface Flatness
Low GDD Dielectric Ultrafast Laser Mirrors Low GDD Dielectric Ultrafast Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
    Ultrafast-Enhanced Silver Laser Mirrors Ultrafast-Enhanced Silver Laser Mirrors
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    Polarization Phase Maintaining Mirrors	Polarization Phase Maintaining Mirrors
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    • Preserves Incident Circular Polarization at 45° AOI
    • Up To 99.9% Reflection at 532 or 1064nm, and 80% at 650nm for Alignment
    • 12.7, 25.4, and 50.8mm Designs Available
    Dual Band Zerodur® Laser Line Mirrors Dual Band Zerodur® Laser Line Mirrors
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    • >99.5% Reflectivity at Design Wavelengths
    • Low Coefficient of Thermal Expansion
    • 532/1064nm or 635/670/1064nm Wavelength Bands
    755nm Alexandrite Laser Mirrors 755nm Alexandrite Laser Mirrors
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    • >99.5% Reflectivity at 755nm and >90% Reflectivity at 625 – 650nm
    • 10-5 Surface Quality and λ/10 Surface Flatness
    • Ideal for use in Dermatological Applications
    Ti:Sapphire Laser Line Mirrors Ti:Sapphire Laser Line Mirrors New
    • >99.8% Reflectivity at Ti:Sapphire Fundamental and Harmonic Frequencies
    • 10-5 Surface Quality for Reduced Scatter in Laser Applications
    • High Laser Damage Threshold

    Laser Optics

    Laser Line Mirrors are used to reflect or redirect laser beams in laser applications such as beam steering or beam folding. Laser Line Mirrors are designed with a high degree of reflectivity for a specific wavelength or range of wavelengths using various substrates, coatings, or a combination of the two. Laser Line Mirrors are also ideal for laser applications where space is limited, as a beam can be precisely directed multiple times to fit within a particular area.

    Edmund Optics offers a wide range of Laser Line Mirrors suited for many beam steering or beam manipulation needs. Laser Line Mirrors are designed to reflect a very narrow range of wavelengths. High Damage Mirrors are especially durable mirrors that possess high damage threshold. A wide selection of Laser Line Mirrors is available for use with a range of popular laser wavelengths.

    ×