Laser Safety Glasses and Goggles | View All
- CE Certified Laser Radiation Protection
- Designs for Ultraviolet, Visible, and Infrared Lasers
- Available in Goggles, Glasses, or Comfort Glasses Styles
- Increased Visibility of Discrete Wavelengths for Laser Alignment
- CE Certified Laser Radiation Protection
- Available in Fit Over Rx Glasses and Adjustable Wrap Around Styles
Laser Protection | View All
- Coated for High Absorbance of Laser Light
- Tubular Beam Trap or Thin, Flat Beam Block Designs
- M6 Tapped Hole for Easy Post Mounting
- HeNe, Danger, Laser Area Signs Available
- Provide Safety Warnings for Laser Work Areas
- 12" Long x 10" Wide
- Engraved Target Grid for Quick Laser Alignment
- Diffuse Black Anodized Aluminum Surfaces
- Magnetic Base for Easy Mounting to Optical Tables
- Slots for Holding Allen Wrenches or Other Tools
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting