- Full Prescription Data Available
- Long Eye Relief
- Apparent Field of 45°
- Ideal for OEM and System Integration
- Used as Eyepieces or Magnifiers
- Various Magnifications Available
- Compact COTS Assembly
- Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
- Compatible with Large Rubber Eyeguard, #60-099
- Widefield and DIN-45mm Versions Available
- Widefield Versions Offer Adjustable Diopter
- Three Standard Magnifications
- Contains Natural Rubber Latex
- Reduce Ambient Light and Glare Reflections
- Assure Proper Eye-to-Lens Positioning