60X Nikon Achromatic Finite Conjugate Objective

See More by Nikon

60X Nikon Achromatic Finite Conjugate Objective

×
Stock #59-937 3-5 days
×
- +
A$374.40
Qty 1+
A$374.40
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
0.17
Effective Focal Length EFL (mm):
2.87
Field of View (mm):
0.30
Model Number:
MSB50600
Magnification:
60X
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.80
Mounting Threads:
RMS / 20.32mm x 36 TPI
Type:
Achromatic, Spring Loaded Head
Resolving Power (μm):
0.3
Depth of Field (μm):
0.30
Working Distance (mm):
0.24
Style:
Finite Conjugate
Manufacturer:
Nikon
Field Number (mm):
18
Immersion Liquid:
N/A

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Achromatic Design
  • Standard RMS Thread
  • Compatible with all DIN Standard Accessories
  • Spring Loaded Heads on 40X and 60X

These Nikon Achromatic Finite Conjugate Objectives are excellent for simple high power imaging systems. These objectives do not require a tube lens to be interfaced with an eyepiece or camera, although using our single tube DIN Microscope permits a camera or eyepiece to be directly attached to the objective. These objectives feature RMS threading for quick and easy integration with existing systems, making these objectives ideal for any application requiring a high performance to cost ratio. Nikon Achromatic Finite Conjugate Objectives have an achromatic design and are available in four magnifications: 4X, 10X, 40X, and 60X. The 40X and 60X feature spring loaded heads.