40X Objective, Nikon CFI Plan Fluor

See More by Nikon

40X Objective, Nikon CFI Plan Fluor, #88-381

×
Stock #88-381 3-5 days
×
- +
A$3,502.40
Qty 1+
A$3,502.40
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
0.17
Field of View (mm):
0.63
Horizontal Field of View, 1/2" Sensor:
0.16mm
Horizontal Field of View, 2/3" Sensor:
0.22mm
Model Number:
MRH00401
Length excluding Threads (mm):
59.20
Magnification:
40X
Maximum Diameter (mm):
30
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.75
Mounting Threads:
M25 x 0.75
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Working Distance (mm):
0.66
Weight (g):
242.00
Style:
Infinity Corrected
Manufacturer:
Nikon
Field Number (mm):
25.2
Parfocal Length (mm):
59.86
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Provide High Contrast Fluorescence Observation
  • Ideal for Multiple Microscopy Techniques
  • High Transmission from UV to the IR

Nikon CFI Plan Fluor Objectives feature high transmission from the ultraviolet to the infrared, along with exceptional flatness across the entire field of view. These objectives are ideal multipurpose objectives for a variety of microscopy techniques, including brightfield, fluorescence, polarizing, or DIC microscopy. These microscope objectives are suitable for high contrast fluorescence observation or for applications including photomicrography. Nikon CFI Plan Fluor Objectives have M25 x 0.75 mounting threads. The objectives are available in magnifications from 4X up to 60X.  

Technical Information

Dimensions (mm)
Stock No. Nikon Model Number Immersion Liquid Magnification Parafocal Length
A B C D
#88-378 MRH00041

N/A

4X 60.06 30.0 42.7 16.5 M25 x 0.75
#88-379 MRH00101 N/A 10X 60.06 30.0 42.4 18.0 M25 x 0.75
#38-004 MRP07220 Water 16X 75.0 35.0 72.0 6.0 M32 x 0.75
#88-380 MRH00201 N/A 20X 60.06 28.0 57.8 8.5 M25 x 0.75
#88-381 MRH00401 N/A 40X 60.06 30.0 59.2 10.0 M25 x 0.75
#88-382 MRH00602 N/A 60X 60.06 31.5 59.2 5.0 M25 x 0.75