TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter

Mitutoyo to C-mount 10mm Adapter, #55-743

×
Stock #55-743 3-5 days
×
- +
A$72.80
Qty 1-4
A$72.80
Qty 5+
A$64.48
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
13.75
Extension Length (mm):
10.0
Outer Diameter (mm):
30.00
Type of Optics:
Objective
Function:
Objective Adapter
Thread Type:
C-Mount
Objective Thread:
M26 x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Integrate Microscope Objectives to Create Digital Microscope Systems
  • Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
  • Black Anodized Aluminum Construction

TECHSPEC® Tube System Objective Adapters integrate microscope objectives into C-Mount, T-Mount, or ID1 (SM1) systems. These adapters offer female threads for multiple standard objective thread types, including Olympus (RMS/DIN), Mitutoyo (M26 x 0.706), and Nikon (M25 x 0.75). A black anodized finish increases these adapters’ durability while reducing stray light and reflections within the system. TECHSPEC® Tube System Objective Adapters allow for the personalization and customization of imaging systems. They can be used to construct digital microscope systems by allowing microscope objectives to be integrated into digital camera systems. 

Technical Information

 Dimensions
 Compatible with Overall Size (Dia. x L) Required Tube Length (A)
 Mitutoyo MT-1/MT-2 50 x 42mm 190mm
 Mitutoyo MT-L/MT-L4 50 x 40.4mm 150mm
 Mitutoyo MT-4/MT-40 30 x 152.5mm 0mm
 Olympus WF (#36-401) 56 x 47.8mm 123mm
 Nikon (#58-520) 50 x 37.7mm 130mm