Edmund 6X Deluxe Wide Field Magnifier

×
Stock #42-769 3-5 days
×
- +
A$271.20
Qty 1+
A$271.20
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.5
Diameter of Included Lens (inches):
1.5
Magnification:
6X
Working Distance (inches):
1.0
Height (inches):
3.00
Type of Optics:
Double achromats
Weight (g):
187
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Improved Design / Extra Long Eye Relief
  • Edmund Designed and Engineered
  • Over 1" of Working Distance Under the Lens Cell
  • Excellent Clarity and Sharpness to Lens Edge
  • 220° Cutaway Base Provides Easy Access to Magnified Area

 Edmund Deluxe 6x Wide Field Magnifier incorporates the hard-to-find combination of wide, flat field, high magnification, and abundant working distance under the lens. This magnifier is ideal for Graphic Arts applications, as its 220° cutaway base provides the room needed for critical touch-ups and minute mechanical changes to the subject matter. The crystal-clear acrylic base was specially designed to permit both easy accessibility of tools and light to the object. Edmund Deluxe 6x Wide Field Magnifier features a Double Achromatic Lens System for total color-correction, advanced AR lens coatings to minimize internal reflections, a wide, flat field design for distortion-free viewing, rugged black anodized aluminum lens cell, and a ring lock that sets focus for repeated use.