10X Illuminated Loupe w/ Linear Scale

Linear Scale

Linear Scale Illuminated Loupe with Scale
×
Stock #39-100 3-5 days
×
- +
A$261.60
Qty 1-4
A$261.60
Qty 5+
A$229.92
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.75
Magnification:
10X
Diameter of Compatible Reticle (mm):
35.00
Working Distance (inches):
0.65
Height (inches):
1.75

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Illuminated Loupe with Scale

This magnifier is built into a fully removable flashlight-type assembly for illumination. Includes a hard-shell vinyl case. Requires two “C” batteries, not included. Unit measures 1-3/8" Dia x 7"L, weighs 3.5 oz. 7X includes a 26mm diameter reticle with a scale of 0 - 20mm in 0.1mm increments. 10X includes a 35mm diameter reticle with a scale of 15 - 0 - 15mm in 0.1mm increments.

Product Family Description

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter.