10X Peak Illuminated Transparent Base Magnifier

×
Stock #39-114 3-5 days
×
- +
A$91.20
Qty 1+
A$91.20
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.0
Diameter of Included Lens (inches):
0.875
Magnification:
10X
Dimensions (inches):
Illumination Assembly: 1.375 Dia. x 7 L
Type:
2 Lenses
Working Distance (inches):
1.0
Height (inches):
1.62
Power Requirement:
2 C batteries

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Multiple Lens Peak Magnifiers
  • Ideal for Quick Inspection
  • Fixed Focus Design
  • Requires 2 "C" Batteries, Sold Separately

These excellent multiple lens Peak magnifiers offer superior image quality and are ideal for quick inspection. Features optical glass elements in a fixed focus design. The clear acrylic base allows ambient light to illuminate subject. They all also include a built-in flashlight assembly (non-removable). Requires 2 “C” batteries, not included. Weighs 3.5 oz.; Dimensions of illumination assembly: 1-3/8," Dia. x 7" L.