6X Edmund Linen Tester w/ Case

×
Stock #31-313 3-5 days
×
- +
A$63.20
Qty 1-4
A$63.20
Qty 5+
A$57.28
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Length (inches):
2.00
Diameter of Included Lens (inches):
1-1/16
Magnification:
6X
Increments:
0.125"
Working Distance (inches):
1.5
Height (inches):
2 (Open)/ 0.5 (Folded)
Construction:
Black Anodized Aluminum Housing
Width (inches):
1.5
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Collapsible Pocket Magnifiers
  • Precision DCX Lens in Black Anodized Aluminum Housing
  • Scales on Inner Faces of Viewer Base in 1/8" Increments