9X Edmund Linen Tester

×
Stock #40-031 3-5 days
×
- +
A$52.80
Qty 1-4
A$52.80
Qty 5+
A$46.72
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
0.5
Length (inches):
1.25
Diameter of Included Lens (inches):
0.5
Magnification:
9X
Increments:
0.125"
Working Distance (inches):
1.0
Height (inches):
1.25 (Open)/ 0.5 (Folded)
Construction:
Black Anodized Aluminum Housing
Width (inches):
1.00
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Collapsible Pocket Magnifiers
  • Precision DCX Lens in Black Anodized Aluminum Housing
  • Scales on Inner Faces of Viewer Base in 1/8" Increments