Mitutoyo Objectives

Custom and
Volume Manufacturing

Learn More

Filter

Mitutoyo Objectives | View All

Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives New
  • Ideal for Brightfield and Darkfield Microscopy Applications
  • Long Working Distances and High Numerical Apertures
  • Plan Apochromat Design
Mitutoyo Tube Lenses Mitutoyo Tube Lenses
Top Seller
Mitutoyo Infinity Corrected Long Working Distance Objectives Mitutoyo Infinity Corrected Long Working Distance Objectives
Top Seller
  • Long Working Distances
  • Bright Field Inspection
  • High Quality Plan Apochromat Design
  • Flat Image Surface over Entire Field of View
Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives
  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm
Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
Top Seller
  • Ideal for Bright Field Imaging in UV, Visible, and NIR Spectral Regions
  • Excellent Performance at Nd:YAG Laser Lines
  • Broad Spectral Ranges
Mitutoyo Compact Objectives Mitutoyo Compact Objectives
  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Small Size with Excellent Performance
  • Long Working Distances
  • Easily Integrates with C-Mount Cameras
Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives
  • Infinity Corrected, Plan Apochromatic Designs
  • Can Observe Objects through 3.5mm Thick Glass
  • Ultra-Long Working Distances
Mitutoyo Telecentric Objectives Mitutoyo Telecentric Objectives
  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Compact Design and Long Parfocal Length Simplifies Mounting
  • Tube Available for Use with C-Mount Cameras
  • Aluminum Alloy Housing
Mitutoyo Video Microscope Units (VMU) Mitutoyo Video Microscope Units (VMU)
Top Seller
  • Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
  • Maximum Sensor Size up to 2/3” or APS-C
  • Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
  • In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules
Adapters and Accessories for Mitutoyo Objectives Adapters and Accessories for Mitutoyo Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Camera Extension Tube Allows Integration of C-Mount Cameras
  • Adapters Ease Integration of MT-1 and MT-2 Tube Lenses
  • Connect with C-Mount or RMS Threaded Components

Mitutoyo Microscopes | View All

Mitutoyo FS70 Inspection Microscope Mitutoyo FS70 Inspection Microscope
  • Utilizes Mitutoyo Infinity Corrected Objectives
  • Trinocular Design Allows for Easy Video Adaptation
  • Turret Accepts up to Four Objectives
  • Objectives and Light Source Sold Separately
Mitutoyo Video Microscope Units (VMU) Mitutoyo Video Microscope Units (VMU)
Top Seller
  • Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
  • Maximum Sensor Size up to 2/3” or APS-C
  • Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
  • In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules
×