Olympus Objectives

Custom and
Volume Manufacturing

Learn More

Olympus X-Line Extended Apochromat Objectives	Olympus X-Line Extended Apochromat Infinity Corrected Objectives
Top Seller
  • High Numerical Aperture (NA) up to 1.45
  • Chromatic Aberration Correction from 400 - 1000nm
  • Uniform Image Flatness over Large FOVs
Olympus Plan Fluorite Objectives Olympus Plan Fluorite Objectives
  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Excellent Transmission in the UV
  • High Numerical Apertures and Oil Immersion Options Available
  • Additional Olympus Infinity Corrected Objectives Available
Olympus Water Immersion Objectives Olympus Water Immersion Objectives
  • Water Immersion Objectives with Excellent DIC and Fluorescence
  • Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
  • Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
  • Magnification Ranges from 10X to 40X
Olympus Tube Lenses and Accessories Olympus Tube Lenses and Accessories
Top Seller
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives
Top Seller
  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Excellent Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available
Olympus Plan Achromatic Objectives Olympus Plan Achromatic Objectives
  • Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
  • Excellent Price-to-Performance Ratio
  • Suitable for Introductory and Advanced Optical Microscopy Applications
  • Additional Olympus Infinity Corrected Objectives Available
Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives  Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives
  • Ideal for Brightfield Microscopy
  • Ultra-Long Working Distances Reduce Risk of Specimen Damage
  • Over 90% Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available
Olympus Filter Cube #86-833 with Pre-Mounted Fluorescence Filters Pre-Mounted Fluorescence Filter Cube Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
×