100X Deluxe Illuminated Direct Measuring Microscope

×
Stock #55-679 3-5 days
×
- +
A$782.40
Qty 1-4
A$782.40
Qty 5+
A$744.16
Volume Pricing
Request Quote
Get Product Downloads
Field of View (mm):
1.8
Magnification:
100X
Increments:
0.01mm/0.001"
Height (mm):
200.00
Reticle Scale (mm):
0 - 1.0
Reticle Scale (inches):
0 - 0.05
Working Distance (mm):
5.5
Weight (g):
580.00
Note:
Magnification includes 10X Eyepiece
Type of Illumination:
Adjustable & removable, battery operated
Type of Focusing:
Rack and Pinion

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Reticle cannot and should not be removed or replaced.

Product Family Description

  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing

For quick and precise measurements in laboratories, workshops and assembly lines. Features a dual scale reticle graduated in both inches and millimeters. A turn of the eyepiece brings the reticle into sharp focus. Vertical adjustment knob sharpens the subject image. Includes a fully vertically adjustable battery operated penlight illuminator, which can be removed for use elsewhere. Scope has cutaway opening at base for subject manipulation.

Note: Reticle cannot and should not be removed or replaced.