English Reticle, 20X Peak Illuminated Direct Microscope

Peak Illuminated Wide-Field Direct Measuring Microscopes

×
Stock #39-778 Clearance Contact Us
×
- +
A$400.00
Qty 1+
A$400.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View (mm):
7.2
Magnification:
20X
Numerical Aperture NA:
0.06
Dimensions (mm):
At Focus: 63 Dia. x 172 L
Pen Illuminator: 16 Dia. x 147 L
Graduation (inches):
0.005
Reticle Scale (inches):
0 - 0.25
Working Distance (mm):
36.0
Depth Measurements (mm):
Up to 32

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Reticle should not be removed or replaced.

Product Family Description

  • Multiple Magnification Options
  • Illuminated Models Available with English or Metric Reticles
  • Removable Clear Acrylic Base

Peak Direct Measuring Microscopes are high power, portable microscopes designed for precise depth measurements. Peak Direct Measuring Microscopes feature a 10X focusable eyepiece and a scale with an accuracy of 0.1mm for measuring the length, width, or depth of an object. The clear cutaway acrylic base allows for manipulation of the sample while viewing. Illuminated models feature a removable pen illuminator, and include two AA batteries. Peak Direct Measuring Microscopes are sold with a hard-shell vinyl storage case.

Note: Reticle should not be removed or replaced.